1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1/2in Sq Drive Hex Bit Sets

DRIVE HEX BIT SETS

1/2in Sq Drive Hex Bit Sets
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,889.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Chrome vanadium steel sockets with steel screwdriver bits.
Hardened and tempered for heavy duty use
Supplied complete on a rail retaining bar which can be wall mounted or used within a roller cabinet
Two sets are available, a 7 piece - 55mm overall length or a 6 piece - 100mm blade set

 
Part Number
262-0331 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,889.53

฿ 2,593.15

DRIVE HEX BIT SETS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material S2 Steel Number of Pieces 6 Type Driver Bit
Size 5; 6; 7; 8; 10; 12 mm Head Type Hexagon

Please check the type/dimensions/specifications of the part 262-0331 in the 1/2in Sq Drive Hex Bit Sets series.