1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Soft Feel Torx 9 Piece Screwdriver Set

SOFT FEEL TORX DRIVER SET

Soft Feel Torx 9 Piece Screwdriver Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,222.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This 9 piece Torx screwdriver set has soft-feel handles which give the optimised balance between comfort in use and applied torque. This set includes the following screwdriver type:
Torx: has a six-point star intrusion, designed to ensure even more torque can be applied
The screwdriver is one of the most essential hand tools in any workman’s kit. There are many situations and professions where a screwdriver is integral to carrying out a specific taskrevolving around loosening ortightening fasteners and screws.
Features and Benefits
Zinc blasted and lacquer finished
Supplied in a zipped wallet for added protection
Stainless steel blade
Galvanised blade finish
Ergonomic handle for comfortable grip


Typical Applications
Screwdriver sets are typically used by professional tradesmen, engineers or those wishing to complete DIY.
Electronics
Opening consoles - Xbox/Playstation
Opening Mobile phones
Opening Macbooks
Mechanical and industrial production
Woodworking/carpentry
Fastening wood to metal

FAQs
What do you get in the set?
Torx:
T6
T7
T8
T9
T10
T15
T20
T25
T30

 
Part Number
499-2408 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,222.52

฿ 1,481.75

SOFT FEEL TORX DRIVER SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Number of Pieces 9 Tip Type Torx Screwdriver Type Engineers
Tip Size Torx: T6; T7; T8; T9; T10; T15; T20; T25; T30 Set Contents Pozidriv:PZ1 x 100, PZ2 x 125 mm Blade Material Steel
Blade Finish Galvanised

Please check the type/dimensions/specifications of the part 499-2408 in the Soft Feel Torx 9 Piece Screwdriver Set series.