1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

7 Piece Perforated Torx Screwdriver Set

SCREWDRIVER SET

7 Piece Perforated Torx Screwdriver Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,858.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro 7 Piece Perforated Torx Screwdriver Set. Offers reformulated steel composition coupled with optimised tip geometry ensures resistance to even higher torque levels. Improved handle ergonomics enable even higher force transfer with less power.
• Precision hardened Chrome-Vanadium-Molybdenum steel
• 7 Piece Screwdriver Sets
• Improved handle ergonomics
• High force transfer with less power
• Reduced strain during intensive use

 
Part Number
125-3061 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,858.79

฿ 2,572.66

SCREWDRIVER SET 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Number of Pieces 7 Overall Length 180 mm, 200 mm, 215 mm, 225 mm, 240 mm Tip Type Torx
Screwdriver Type Standard Tip Size T15, T20, T25, T27, T30, T40 Blade Length 80 mm, 100 mm, 115 mm, 130 mm
Blade Material Chrome Vanadium Molybdenum Steel Blade Finish Matt Chrome Handle Material Plastic
Blade Tip Size F99-E0706

Please check the type/dimensions/specifications of the part 125-3061 in the 7 Piece Perforated Torx Screwdriver Set series.