1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

39 Piece Engineer Screwdriver and Bit Set Tool Module

SCREWDRIVER

39 Piece Engineer Screwdriver and Bit Set Tool Module
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,753.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A comprehensive high quality professional screwdriver and bit set. Supplied in an EVA foam tool module for use in the RS range of roller tool cabinets and chests.
This set contains the following screwdriver types and tester:
Slotted: has a flattened tip used for screws with a straight linear intrusion across the head
Pozidriv: seen as an upgraded version of a Phillips, designed to reduce cam-out, which is the process where a screwdriver slipsoutof the screw headwhen moretorque is applied
VDE voltage tester: type of electronic testing tool that can determine the presence of electricity in equipment under test. This type of tester is always used with the current turned on to determine whether there is current flowing through a wire and to test for proper grounding.
The screwdriver is one of the most essential hand tools in any workman’s kit. There are many situations and professions where a screwdriver is integral to carrying out a specific task revolving around loosening or tightening fasteners.


Features and Benefits
Screwdrivers with phosphate tips for corrosion protection, strength and longer tool life
Soft grip handles for reduced user fatigue and a comfortable grip
Lanyard hole in driver handles for working at height
VDE approved 1000 V voltage tester, VDE 0680/06, DIN 57680/6, TS 13108, for 110 to 250 V
Large 31 piece 25mm steel bit set
Foam helps identify missing parts quickly
Foam tool modules are designed for regular easy removal from drawers
Chrome vanadium molybdenum steel blade
Matt chrome finish black tip
DIN ISO 2380-1/2, TS ISO 2380-1
Bit holder: stainless steel sleeve with strong permanent magnet

Typical Applications
Screwdriver sets are typically used by professional tradesmen, engineers or those wishing to complete DIY.
Electronics
Opening consoles - Xbox/Playstation
Opening Mobile phones
Opening Macbooks
Mechanical and industrial production
Woodworking/carpentry
Fastening wood to metal

 
Part Number
833-5947 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,753.55

฿ 3,169.19

SCREWDRIVER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Number of Pieces 39 Overall Length Slotted: 75; 100; 125; 150; Pozidriv: 80; 100; mm Tip Type Pozidriv, Slotted
Screwdriver Type Engineers Tip Size Slotted: 3; 4; 5.5; 6.5 mm; Pozidriv: PZ1; PZ2 Blade Material Steel
Blade Finish Black Phosphate Handle Material Bi-material

Please check the type/dimensions/specifications of the part 833-5947 in the 39 Piece Engineer Screwdriver and Bit Set Tool Module series.