1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

32 Piece Stubby Ratchet & Bit Set

STUBBY BIT SET

32 Piece Stubby Ratchet & Bit Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,071.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stubby 60 tooth ratchet handle constructed from Chrome Vanadium complete with 30 piece Chrome plated 25mm bit set and a 60mm bit holder. All 1/4in bits constructed from high quality S2 Steel.

 
Part Number
710-0621 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,071.35

฿ 756.27

STUBBY BIT SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Chrome Vanadium Steel Number of Pieces 32 Type Stubby Ratchet Bit Set
Size Phillips: PH1; 2 x PH2; PH3; Pozidriv: PZ1; 2 x PZ2; PZ3; Slotted: 3; 4; 5; 6 mm; Hexagon: 3; 4; 5; 6 mm; Torx: T10; T15; T20; T25; T27; T30; T40; Tamperproof Torx: TT10; TT15; TT20; TT25; TT27; T30; T40 Head Type Hexagon, Phillips, Pozidriv, Slotted, Tamperproof Torx

Please check the type/dimensions/specifications of the part 710-0621 in the 32 Piece Stubby Ratchet & Bit Set series.