1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Maintenance 10 Piece Screwdriver Set

GENERAL MAINTENANCE SET

General Maintenance 10 Piece Screwdriver Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,733.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A screwdriver set having soft-feel handles giving an optimised balance between comfort in use and applied torque. This 10 piece set contains popular sizes and types for general maintenance environments. This screwdriver set comes in a compartmental vinyl storage roll to keep your set in the one place, protected and dry when not in use.
This set contains the following screwdriver types:
Slotted: has a flattened tip used for screws with a straight linear intrusion across the head
Flared: has a tip which has been flattened so that the edgeis slightly wider than the shaft
Pozidriv: seen as an upgraded version of a Phillips, designed to reduce cam-out, which is the process where a screwdriver slips out of the screw head when more torque is applied
The screwdriver is one of the most essential hand tools in any workman’s kit. There are many situations and professions where a screwdriver is integral to carrying out a specific task revolving around loosening or tightening fasteners.
Supplied in a vinyl storage roll
Ergonomic soft feel handles


Typical Applications
Screwdriver sets are typically used by professional tradesmen, engineers or those wishing to complete DIY.
Electronics
Opening consoles - Xbox/Playstation
Opening Mobile phones
Opening Macbooks
Mechanical and industrial production
Woodworking/carpentry
Fastening wood to metal

 
Part Number
459-3988 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,733.64

฿ 1,822.52

GENERAL MAINTENANCE SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Number of Pieces 10 Tip Type Slotted Flared; Slotted Parallel; Pozidriv Screwdriver Type Engineers
Tip Size Slotted Flared: 5; 6 mm; Slotted Flared (Stubby): 6 mm; Slotted Parallel: 3; 3; 5; 5 mm; Pozidriv: PZ0; PZ1; PZ2 Set Contents Pozidriv:PZ1 x 100, PZ2 x 125 mm Blade Length Slotted Flared: 100; 150; Slotted Flared (Stubby): 40; Slotted Parallel: 75; 150; 100; 150; Pozidriv: 75; 75; 100 mm

Please check the type/dimensions/specifications of the part 459-3988 in the General Maintenance 10 Piece Screwdriver Set series.