(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

5-Piece Alloy Steel Screw Extractor Set

5-Piece Alloy Steel Screw Extractor Set

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Specifications of 446-853

  • Material
    Alloy Steel
  • Number of Pieces
    5
  • Set Contents
    2.5; 3.3; 4.2; 5; 6.8 mm
  • Case Material
    Plastic
Part Number
446-853 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,035.79

฿ 731.16

SCREW EXTRACTOR SET 1 Piece(s) Same day

Basic Specifications

  • Material
    Alloy Steel
  • Number of Pieces
    5
  • Set Contents
    2.5; 3.3; 4.2; 5; 6.8 mm
  • Case Material
    Plastic

Product Description

RS Pro screw extractor set, designed for extracting screws and studs of medium tensile strength. Our product comes backed by our globally recognised RS Pro seal of approval and is rigorously audited, inspected, tested and certified to the appropriate industry standards
5 screw extractors no’s. 1 - 5
Range: M3 to M18 slow spiral
Material: Alloy steel GCR15.
Hardness: HRC 50 - 60.
Housed in a plastic case.

Specifications of 446-853

  • Material
    Alloy Steel
  • Number of Pieces
    5
  • Set Contents
    2.5; 3.3; 4.2; 5; 6.8 mm
  • Case Material
    Plastic
Part Number
446-853 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,035.79

฿ 731.16

SCREW EXTRACTOR SET 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1