(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Precision Driver Sets

Precision Driver Sets

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Specifications of 243-513

  • Number of Pieces
    7
  • Tip Type
    Slotted; Phillips
  • Screwdriver Type
    Precision
  • Tip Size
    Slotted: 1.5; 2.5; 3; 3 mm; Phillips: PH00; PH0; PH1
  • Set Contents
    Pozidriv:PZ1 x 100, PZ2 x 125 mm
  • Blade Length
    Slotted: 50; 50; 50; 100; Phillips: 60; 60; 80 mm
  • Blade Material
    Chrome Steel
Part Number
243-513 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,294.47

฿ 1,529.72

PRECISION DRIVER SETS 1 Piece(s) 8 Day(s)

Basic Specifications

  • Number of Pieces
    7
  • Tip Type
    Slotted; Phillips
  • Screwdriver Type
    Precision
  • Tip Size
    Slotted: 1.5; 2.5; 3; 3 mm; Phillips: PH00; PH0; PH1
  • Set Contents
    Pozidriv:PZ1 x 100, PZ2 x 125 mm
  • Blade Length
    Slotted: 50; 50; 50; 100; Phillips: 60; 60; 80 mm
  • Blade Material
    Chrome Steel

Product Description

RS Pro precision screwdrivers ideally suited for the electronics industry. These hand tools are ideal for unscrewing and repairing PCs, smartphones and other electronic devices.
The screwdriver is one of the most essential hand tools in any workman’s kit. There are many situations and professions where a screwdriver is integral to carrying out a specific task revolving around loosening or tightening fasteners.
Features and Benefits
Blades madefrom high grade Chrome-vanadiumsteel
The rotating cap allows the operator to drive easily and adjust precisely
Tri-lobe shape of the handle provides a comfortable grip during rotation
RS Pro offers the following screwdriver sets:
243-513 – 7 Piece (Slotted x 4 pieces and Phillips x 3 pieces)
243-585 – 7 Piece (Slotted x 4 pieces and Phillips x 3 pieces)
243-692 - 5 Piece (Torx)
243-686 - 7 Piece (Hex)
243-664 – 5 Piece (Nut Spinner)
Slotted: has a flattened tip used for screws with a straight linear intrusion across the head
Phillips: have a cross shape recess and were designed to be able to take more torque
Torx: has a six-point star intrusion, designed to ensure even more torque can be applied
Hex: for loosening or tightening hex screws
Nut Spinner: hand tool for tightening nuts and bolts, ideal for confined spaces
Typical Applications
Screwdriver sets are typically used by professional tradesmen, engineers or those wishing to complete DIY.
Electronics
Opening consoles - Xbox/Playstation
Opening Mobile phones
Opening Macbooks
Mechanical and industrial production
Woodworking/carpentry
Fastening wood to metal
Flammable Environments
FAQs
What do you get in the set?
243-513 – 7 Piece
Slotted x 4: 1.5x50, 2.5x50, 3x5, 3x100
Phillips x 3: 00x60, 0x60, 1x80
243-585 – 7 Piece
Slotted x 4: 2.5x50, 2.5x50, 3x50, 3x100
Phillips x 3: 00x60, 0x60, 1x80
243-692 x 5 Piece
Torx: T6X60, T7x60, T8x60, T9x60, T10x100
243-686 x 7 Piece
Hex: 0.6x60, 0.7x60, 1.3x60, 1.5x60, 2.0x60, 2.5x100, 3.0x100
243-664 – 5 Piece
Nut Spinner: 2.5, 3, 3.2, 3.5, 4 x 60 mm

Specifications of 243-513

  • Number of Pieces
    7
  • Tip Type
    Slotted; Phillips
  • Screwdriver Type
    Precision
  • Tip Size
    Slotted: 1.5; 2.5; 3; 3 mm; Phillips: PH00; PH0; PH1
  • Set Contents
    Pozidriv:PZ1 x 100, PZ2 x 125 mm
  • Blade Length
    Slotted: 50; 50; 50; 100; Phillips: 60; 60; 80 mm
  • Blade Material
    Chrome Steel
Part Number
243-513 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,294.47

฿ 1,529.72

PRECISION DRIVER SETS 1 Piece(s) 8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1