1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Miniature Impact Screwdriver Set

MINIATURE SCREWDRIVER SET

Miniature Impact Screwdriver Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,465.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro high-quality chrome vanadium steel miniature impact driver set. This kit is a perfect choice for professionals or enthusiast. Perfect to use, where access is restricted. A driver has a reverse torque function and a cushioned handle with a mushroomed safety head, for easy and comfortable operation. The set is supplied in a handy metal box to keep your tool safe and dry when not in use.

One set contains three flat blade types 5, 6 mm and 7 mm and three crossrecess bladesNos.1, 2and 3. The bit length is 150 mm.
Features & Benefits
• Made from high-quality chrome vanadium steel
• Reverse torque function
• Cushioned handle with a mushroomed safety head
• Supplied in metal box

 
Part Number
541-6545 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,465.64

฿ 1,034.60

MINIATURE SCREWDRIVER SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Number of Pieces 6 Overall Length 260 mm Tip Type Phillips, Slotted
Screwdriver Type Interchangeable Tip Size Phillips: PH1; PH2; PH3, Slotted: 5; 6; 7 mm Set Contents PH1 x 125 mm, PH2 x 125 mm, PH3 x 125 mm, Slotted: 5 x 125 mm, Slotted: 6 x 125 mm, Slotted: 7 x 125 mm
Blade Length 150 mm Blade Material Chrome Steel, Chrome Vanadium Steel Blade Finish Sandblasted
Handle Material PP Injection

Please check the type/dimensions/specifications of the part 541-6545 in the Miniature Impact Screwdriver Set series.