(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

8 Piece Screwdriver Set

8 Piece Screwdriver Set

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 459-3966

  • Number of Pieces
    8
  • Tip Type
    Slotted Parallel; Phillips; Pozidriv
  • Screwdriver Type
    Engineers
  • Tip Size
    Slotted Parallel: 3 mm; Pozidriv: PZ0; PZ1; Phillips: PH0; PH1
  • Set Contents
    Pozidriv:PZ1 x 100, PZ2 x 125 mm
  • Blade Length
    Slotted Parallel: 50; 75; 100; 150;(All Sleeved); Pozidriv: 100; 75; Phillips: 100; 75 (Sleeved) mm
  • Blade Material
    Chrome Molybdenum Vanadium Steel
Part Number
459-3966 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,754.01

฿ 1,169.40

ELECTRICIANS 1 Piece(s) 8 Day(s)

Basic Specifications

  • Number of Pieces
    8
  • Tip Type
    Slotted Parallel; Phillips; Pozidriv
  • Screwdriver Type
    Engineers
  • Tip Size
    Slotted Parallel: 3 mm; Pozidriv: PZ0; PZ1; Phillips: PH0; PH1
  • Set Contents
    Pozidriv:PZ1 x 100, PZ2 x 125 mm
  • Blade Length
    Slotted Parallel: 50; 75; 100; 150;(All Sleeved); Pozidriv: 100; 75; Phillips: 100; 75 (Sleeved) mm
  • Blade Material
    Chrome Molybdenum Vanadium Steel

Product Description

RS Pro 8 Piece Screwdriver Set is an ideal choice for professionals and enthusiasts. Manufactured with a high quality in mind, made with durable chrome-molybdenum and chrome-vanadium steel. Soft-feel handle ensure easy, comfortable and safe grip. The set is supplied in handy storage roll to keep your tools safe and dry when not in use.
Features & Benefits
• 8 piece screwdriver set containing popular sizes
• Ideal for the repair/service engineers
• Supplied in a vinyl tool roll

Specifications of 459-3966

  • Number of Pieces
    8
  • Tip Type
    Slotted Parallel; Phillips; Pozidriv
  • Screwdriver Type
    Engineers
  • Tip Size
    Slotted Parallel: 3 mm; Pozidriv: PZ0; PZ1; Phillips: PH0; PH1
  • Set Contents
    Pozidriv:PZ1 x 100, PZ2 x 125 mm
  • Blade Length
    Slotted Parallel: 50; 75; 100; 150;(All Sleeved); Pozidriv: 100; 75; Phillips: 100; 75 (Sleeved) mm
  • Blade Material
    Chrome Molybdenum Vanadium Steel
Part Number
459-3966 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,754.01

฿ 1,169.40

ELECTRICIANS 1 Piece(s) 8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1