1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdriver Set

RS 7 PIECE VDE SCREWDRIVER SET

Screwdriver Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,262.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro 7 Piece VDE Screwdriver Set
Our 7 piece RS Insulated screwdriver sets are the perfect addition to the professional electricians or DIY enthusiasts tool kit. The screwdriver sets are VDE approved meaning that they have been thoroughly tested and certified giving you the confidence needed when working on live wires up to 1000 V. With a VDE tester included in each set you ensure that safety is paramount.
With smooth, ergonomic handles these hand tools are comfortable to use for longer periods.

 
Part Number
875-5812 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,262.47

฿ 891.18

RS 7 PIECE VDE SCREWDRIVER SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Number of Pieces 7 Tip Type Phillips, Slotted Screwdriver Type VDE
Tip Size 3 mm, 4 mm, 5.5 mm, 6.5 mm, PH1, PH2 Blade Length 80 mm, 100 mm, 125 mm, 150 mm

Please check the type/dimensions/specifications of the part 875-5812 in the Screwdriver Set series.