7 Piece Reversible Blade Screwdriver Set which includes the box

Brand :
RS Pro

Caution

    Product Description

    RS PRO Interchangeable Phillips, Slotted, Torx Screwdriver Set 7 Piece
    [Features]
    - 6 double-ended 4 mm blades of special high alloy steel
    - Hardened and chromium plated with anti-peel tips
    - Screwdriver handle with solid brass collar allows blade length adjustment from 10 mm to 95 mm
    - Chrome Steel blade
    - Supplied in a plastic box with folding lid
    [Specifications]
    - Screwdriver Type: Interchangeable Standard Screwdriver Set
    - Number of Pieces: 7
    - Tip Type: Slotted, Philips, Torx
    - Tip Size(Slotted): 1.5/2/3/4 mm
    - Tip Size(Phillips): PH0/PH00/PH000
    - Tip Size(Torx): T5/T6/T7/T8
    - Blade Length: 10 mm~95 mm
    - Blade Material: Chrome Steel
    - Handle Material: Solid Brass Collar
    - Blade Finish: Chrome

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    7 Piece Reversible Blade Screwdriver Set which includes the box | RS Pro | MISUMI Thailand