1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

6 Piece Engineer Screwdriver Set

ENGINEERS SET

6 Piece Engineer Screwdriver Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,619.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro 6 Piece Engineers Screwdriver Set is an ideal choice for professionals and enthusiasts. Manufactured with a high quality in mind, made with durable chrome-molybdenum and chrome-vanadium steel. Soft-feel handle ensure easy, comfortable and safe grip. The set is supplied in handy storage roll to keep your tools safe and dry when not in use.
Features & Benefits
6 piece screwdriver set containing popular sizes
Ideal for the repair/service engineers
Suppliedin a vinyltoolstorage roll

 
Part Number
459-3944 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,619.13

฿ 1,142.94

ENGINEERS SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Number of Pieces 6 Tip Type Slotted Parallel; Slotted Flared; Pozidriv Screwdriver Type Engineers
Tip Size Slotted Parallel: 3; 5 mm; Slotted Flared: 5; 6 mm; Pozidriv: PZ1; PZ2 Set Contents Pozidriv:PZ1 x 100, PZ2 x 125 mm Blade Length Slotted Parallel: 75; 100; Slotted Flared: 100; 150; Pozidriv: 75;100 mm
Blade Material Chrome Molybdenum Vanadium Steel

Please check the type/dimensions/specifications of the part 459-3944 in the 6 Piece Engineer Screwdriver Set series.