1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

29-Piece Storage tray Bit Set

29 PIECE STORAGE TRAY BIT SET

29-Piece Storage tray Bit Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,792.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

All bits are 25mm long and made from S2 steel
Magnetic bit holder and hand driver included
Innovative storage tray allows easy access to components but guards against accidental loss by holding all pieces in place even if tray is inverted or dropped

 
Part Number
213-0923 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,792.39

฿ 1,194.99

29 PIECE STORAGE TRAY BIT SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Tip Type Hexagon, Phillips, Pozidriv, Slotted, Torx Screwdriver Type Interchangeable Tip Size Slotted: 3; 4; 5; 6; 7 mm; Pozidriv: PZ0; PZ1; PZ2; PZ3; Phillips: PH0; PH1; PH2; PH3; Hexagon: 2; 2.5; 3; 4; 5; 6; 7 mm; Torx: T10; T15; T20; T25; T30; T40
Blade Length 25 mm Blade Material S2 Steel Blade Finish Sandblasted

Please check the type/dimensions/specifications of the part 213-0923 in the 29-Piece Storage tray Bit Set series.