1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

10-Piece 100mm Power Tool Bit Set

10 PIECE POWER TOOL BIT SET

10-Piece 100mm Power Tool Bit Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 386.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Slotted, Philips, Pozidriv and Torx 100mm long bit set, ideal for power tool use.
Manufactured from high grade alloy steel
Supplied in plastic storage clip

 
Part Number
615-9186 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 386.60

฿ 272.90

10 PIECE POWER TOOL BIT SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Alloy Steel Number of Pieces 10 Type Driver Bit
Size Slotted: 4.5; 7 mm; Phillips: PH1; PH2; PH3; Pozidriv: PZ1; PZ2; PZ3; Torx: T15; T20 Head Type Phillips, Pozidriv, Slotted, Torx

Please check the type/dimensions/specifications of the part 615-9186 in the 10-Piece 100mm Power Tool Bit Set series.