1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reversible Quick Load Multi-Bit Screwdrive

REVERSIBLE

Reversible Quick Load Multi-Bit Screwdrive
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 717.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro Reversible Quick Load Multi-Bit Screwdrivers is supplied with 10 screwdriver bits to suit various purposes. A screwdriver is fitted with in-handle bit storage system made of transparent plastic for a maximum of visibility and easy access. Top quality ratcheting mechanism ensures lifelong efficiency and safe operation.

 
Part Number
668-5739 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 717.76

฿ 506.67

REVERSIBLE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Number of Pieces 11 Tip Type Slotted; Phillips; Torx Screwdriver Type Interchangeable
Tip Size Slotted: 1.5; 2; 3 mm; Phillips: PH00; PH0; PH1; Torx: T5; T6; T8; T10 Set Contents Pozidriv:PZ1 x 100, PZ2 x 125 mm Blade Material Chrome Steel
Blade Finish Chrome

Please check the type/dimensions/specifications of the part 668-5739 in the Reversible Quick Load Multi-Bit Screwdrive series.