1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESD Precision Screwdriver 6 Piece Set

ESD PRECISION SCREWDRIVER

ESD Precision Screwdriver 6 Piece Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,557.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A professional set of precision ESD Anti-Static screwdrivers which have been designed for use on sensitive electronic components by allowing controlled dissipation of static build-up. Electrostatic discharge (ESD) is the release of static electricity when two items come into contact with each other. For example, you can have a static shock after walking across a room and touching the metal doorknob.
These screwdrivers are ideal for working on sensitive electronic components. This set contains the following screwdriver types:
Phillips: have a cross shape recess and were designed to be able to take more torque
Slotted: has a flattened tip used for screws with a straight linear intrusion across the head
The screwdriver is one of the most essential hand tools in any workman’s kit. There are many situations and professions where a screwdriver is integral to carrying out a specific task revolving around loosening or tightening fasteners.
Features and Benefits

ESD safe handle with 10⁹ - 10¹º Ohm resistance
Rotating cap
Material handle: PP/TPR
Steel material: 8660
Finish: Nickel chromed, phosphonium manganese
Hardness: 56-58

Typical Applications
Screwdriver sets are typically used by professional tradesmen, engineers or those wishing to complete DIY.
Electronics
ESD sensitive environments

Opening consoles - Xbox/Playstation
Opening Mobile phones
Opening Macbooks
Mechanical and industrial production
Woodworking/carpentry

FAQs
What do you get in the set?
Phillips Screwdriver:
PH00 x 50 mm
PH0 x 50 mm
PH1 x 50 mm

Slotted Screwdriver:
2.0 x 50 mm
2.4 x 50 mm
3.0 x 50 mm

 
Part Number
864-0861 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,557.97

฿ 1,099.77

ESD PRECISION SCREWDRIVER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Number of Pieces 6 Tip Type Phillips, Slotted Screwdriver Type ESD
Tip Size PH0, PH00, PH1, SL2.0, SL2.4, SL3.0 Blade Length 5 mm, 50 mm Blade Finish Nickel Chromed, Phosphonium Maganese
Handle Material Polypropylene; Thermo-Plastic Elastomer ESD Safe Yes

Please check the type/dimensions/specifications of the part 864-0861 in the ESD Precision Screwdriver 6 Piece Set series.