(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Power Tool TORX Socket Bit【5 Pieces Per Package】

Power Tool TORX Socket Bit

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Specifications of 769-080

  • Material
    Chrome Molybdenum Vanadium Steel
  • Number of Pieces
    1
  • Type
    Power Tool Driver Bits
  • Size
    T10 x 70 mm
  • Head Type
    Torx
Part Number
769-080 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 748.85

฿ 528.61

POWER TOOL 1 Pack(s)

5 Pieces Per Package

3 Day(s)

Basic Specifications

  • Material
    Chrome Molybdenum Vanadium Steel
  • Number of Pieces
    1
  • Type
    Power Tool Driver Bits
  • Size
    T10 x 70 mm
  • Head Type
    Torx

Product Description

1/4 in, hexagonal drive bits manufactured to DIN3126-E6-3 standard.,Particularly suited for high torque work ( i.e. driving machine screws to a dead stop).
Features and Benefits
For use with TORX socket screws
Chrome molybdenum vanadium steel
Sandblast finish

Specifications of 769-080

  • Material
    Chrome Molybdenum Vanadium Steel
  • Number of Pieces
    1
  • Type
    Power Tool Driver Bits
  • Size
    T10 x 70 mm
  • Head Type
    Torx
Part Number
769-080 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 748.85

฿ 528.61

POWER TOOL 1 Pack(s)

5 Pieces Per Package

3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1