(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

11 Pieces Miniature Precision Screwdriver Set

11 Pieces Miniature Precision Screwdriver Set

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 537-883

  • Number of Pieces
    11
  • Tip Type
    Slotted; Phillips
  • Screwdriver Type
    Precision
  • Tip Size
    Slotted: 1; 1.2; 1.4; 1.8; 2.4; 3 mm; Phillips: PH0; PH1; PH2; PH3; PH4
  • Set Contents
    Pozidriv:PZ1 x 100, PZ2 x 125 mm
  • Blade Material
    Steel
  • Blade Finish
    Black Phosphate
Part Number
537-883 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 704.43

฿ 497.26

CASED COMBINATION SET 1 Piece(s) Same day

Basic Specifications

  • Number of Pieces
    11
  • Tip Type
    Slotted; Phillips
  • Screwdriver Type
    Precision
  • Tip Size
    Slotted: 1; 1.2; 1.4; 1.8; 2.4; 3 mm; Phillips: PH0; PH1; PH2; PH3; PH4
  • Set Contents
    Pozidriv:PZ1 x 100, PZ2 x 125 mm
  • Blade Material
    Steel
  • Blade Finish
    Black Phosphate

Product Description

Our RS Pro 11 Piece Miniature Precision Screwdriver Set is designed and manufactured with premium quality black phosphate for extra strength. All screwdrivers in the set feature an ergonomically designed handle which promotes ease of use and super grip. The screwdrivers have a revolving head, which helps the user achieve precise and accurate control. The 11 pieces in the set also have blackened steel shafts, nickel plated bodies and a steel blade.
Thesetypes of screwdrivers arepredominantly the same as a standard screwdriver, just on a smaller scale and with more intricate detail. To briefly explain what a screwdriver is – you could break them down in to three separate parts, those being the tip, shaft and handle. The majority of the time, a screwdriver handle is made up from strong plastic or metal, this screwdriver set is made up of a very strong metal. The shaft is made up from metal to encourage durability and strength. The tip is what a screwdriver is classified by, which is specifically designed to fit into a driving surface such as slot and groove.

Specifications of 537-883

  • Number of Pieces
    11
  • Tip Type
    Slotted; Phillips
  • Screwdriver Type
    Precision
  • Tip Size
    Slotted: 1; 1.2; 1.4; 1.8; 2.4; 3 mm; Phillips: PH0; PH1; PH2; PH3; PH4
  • Set Contents
    Pozidriv:PZ1 x 100, PZ2 x 125 mm
  • Blade Material
    Steel
  • Blade Finish
    Black Phosphate
Part Number
537-883 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 704.43

฿ 497.26

CASED COMBINATION SET 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1