(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Reversible Stubby Screwdriver

Reversible Stubby Screwdriver

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Specifications of 241-7769

  • Overall Length
    75 mm
  • Tip Type
    Phillips, Slotted
  • Screwdriver Type
    Stubby
  • Tip Size
    PH1; PH2; Slotted: 1/4 in; 3/16 in
  • Blade Material
    Chrome Vanadium Molybdenum Steel
  • Blade Finish
    Sandblasted
  • Handle Material
    Cellulose Acetate
Part Number
241-7769 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 424.87

฿ 299.92

REVERSIBLE STUBBY SCREWDRIVER 1 Piece(s) 3 Day(s)

Basic Specifications

  • Overall Length
    75 mm
  • Tip Type
    Phillips, Slotted
  • Screwdriver Type
    Stubby
  • Tip Size
    PH1; PH2; Slotted: 1/4 in; 3/16 in
  • Blade Material
    Chrome Vanadium Molybdenum Steel
  • Blade Finish
    Sandblasted
  • Handle Material
    Cellulose Acetate

Product Description

RS Pro Reversible Stubby Screwdriver is a great tool for professionals or enthusiast. High-quality steel ensure long life and a save service. The Screwdrivers Has a hexagonal centre section blade with a ball retention device, and comes supplied with two blades
Overall length (blade fitted): 75 mm
Features & Benefits
• Chrome Molybdenum Vanadium Steel material for high torque of blade
• Indestructible cellulose acetate fluted handle for goodgrip
• Two versionsboth aresupplied with slotted & Philips bits

Specifications of 241-7769

  • Overall Length
    75 mm
  • Tip Type
    Phillips, Slotted
  • Screwdriver Type
    Stubby
  • Tip Size
    PH1; PH2; Slotted: 1/4 in; 3/16 in
  • Blade Material
    Chrome Vanadium Molybdenum Steel
  • Blade Finish
    Sandblasted
  • Handle Material
    Cellulose Acetate
Part Number
241-7769 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 424.87

฿ 299.92

REVERSIBLE STUBBY SCREWDRIVER 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1