(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Tool Hexagon Drive Bit【5 Pieces Per Package】

Power Tool Hexagon Drive Bit

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 769-197

  • Material
    Chrome Molybdenum Vanadium Steel
  • Number of Pieces
    1
  • Type
    Driver Bit
  • Size
    8 x 50 mm
  • Head Type
    Hexagon
Part Number
769-197 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 418.97

฿ 295.75

POWER TOOL HEXAGON DRIVE BIT 1 Pack(s)

5 Pieces Per Package

8 Day(s)

Basic Specifications

  • Material
    Chrome Molybdenum Vanadium Steel
  • Number of Pieces
    1
  • Type
    Driver Bit
  • Size
    8 x 50 mm
  • Head Type
    Hexagon

Product Description

inch, hexagonal drive bits manufactured to DIN3126-E6-3 standard.,Particularly suited for high torque screwdriving, i.e. driving machine screws to a dead stop.
For use with hexagon socket screws
Tip meets the requirements of DIN911

Specifications of 769-197

  • Material
    Chrome Molybdenum Vanadium Steel
  • Number of Pieces
    1
  • Type
    Driver Bit
  • Size
    8 x 50 mm
  • Head Type
    Hexagon
Part Number
769-197 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 418.97

฿ 295.75

POWER TOOL HEXAGON DRIVE BIT 1 Pack(s)

5 Pieces Per Package

8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1