(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Screwdriver, Electronic Multi-Purpose Mains Tester

Screwdriver, Electronic Multi-Purpose Mains Tester

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Specifications of 451-8971

  • Overall Length
    135mm
  • Blade Length
    43mm
  • Minimum Voltage
    70V ac/dc
  • Maximum Voltage
    250V ac/dc
  • Blade Tip Size
    3mm
Part Number
451-8971 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 577.89

฿ 407.93

ELECTRONIC MULTI TEST 1 Piece(s) Same day

Basic Specifications

  • Overall Length
    135mm
  • Blade Length
    43mm
  • Minimum Voltage
    70V ac/dc
  • Maximum Voltage
    250V ac/dc
  • Blade Tip Size
    3mm

Product Description

Suitable for use on 70 to 250 V ac/ V dc (direct contact)
Voltage test non-contact 70 V ac to 10000 V ac
Continuity test 0 MΩ to 50 MΩ
Polarity test +/- 1.2 to 36 V dc
Microwave leakage detection >5mW/cm²
Safety barrier 16 MΩ resistor
Powered by 2 x 1.5V battery (approx. 5 hours continuous use)
Non-contact currentdetection
Manufactured to VDE0680 Part 6 and BS2559 Part 3

Specifications of 451-8971

  • Overall Length
    135mm
  • Blade Length
    43mm
  • Minimum Voltage
    70V ac/dc
  • Maximum Voltage
    250V ac/dc
  • Blade Tip Size
    3mm
Part Number
451-8971 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 577.89

฿ 407.93

ELECTRONIC MULTI TEST 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1