1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

4 in 1 Multi-Bit Screwdriver

MULTI BIT SCREWDRIVER

4 in 1 Multi-Bit Screwdriver
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 708.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Professional 4 in 1 multi-blade screwdriver with exchangeable slotted and Phillips bits suitable for most general screwdriving applications.
Features and Benefits
Quick bit changes
Strong durable Steel construction for long tool life
Comfortable handle for extended use

 
Part Number
573-384 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 708.85

฿ 500.38

MULTI BIT SCREWDRIVER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Overall Length 185 mm Tip Type Phillips, Slotted Screwdriver Type Interchangeable
Tip Size PH1; PH2; Slotted: 3/16 in; 9/32 in Blade Material Chrome Vanadium Molybdenum Steel Blade Finish Sandblasted
Handle Material Cellulose Acetate

Please check the type/dimensions/specifications of the part 573-384 in the 4 in 1 Multi-Bit Screwdriver series.