1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Reach Screwdriver

SCREWDRIVER

Long Reach Screwdriver
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 453.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro Long Reach Screwdriver is a tool designed for professionals and enthusiast. It is made from the best chrome-vanadium steel and indestructible cellulose acetate handle. Slot drive screwdrivers have parallel tips and chemically blackened blades, with a lacquered finish. Supadriv™ and Phillips blades are chromium plated with chemically blackened tips. The best quality materials ensure long life and safe service. Torque and gauge tests meet din standard.
Heat treated to HRC 522037° for screwdriver blade
Features and Benefits
Chrome vanadium steel blades
Cellulose acetate handles
Slot drive screwdrivers have parallel tips and chemically blackened blades, with a lacquered finish
Supadriv™ and Phillips blades are chromium plated with chemically blackened tips
Torque and gauge tests meet din standard
Heat treated to HRC 55-60° for screwdriver blade

 
Part Number
228-4187 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 453.41

฿ 320.06

SCREWDRIVER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Tip Type Phillips Screwdriver Type Long Reach Tip Size PH1
Blade Length 350 mm Blade Material Chrome Vanadium Steel Blade Finish Blackened
Handle Material Cellulose Acetate

Please check the type/dimensions/specifications of the part 228-4187 in the Long Reach Screwdriver series.