1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdriver, Insulated, VDE

SCREWDRIVER

Screwdriver, Insulated, VDE
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 587.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Our range of Insulated Screwdrivers are designed to protect you from up to 1000 V. An excellent choice for both electrical and industrial engineering applications.
Features and Benefits
Tested to 10kV, suitable for use up to 1000Vac
Manufactured to EN 60900 (BS EN 60900)
Heat treated chrome vanadium blades

 
Part Number
252-810 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 587.93

฿ 415.02

SCREWDRIVER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Tip Type Slotted Screwdriver Type VDE Tip Size 6.5 mm
Blade Length 150 mm Blade Material Chrome Vanadium Steel Blade Finish Black Phosphate
Handle Material PP; TPR VDE/1000V Approved Yes

Please check the type/dimensions/specifications of the part 252-810 in the Screwdriver, Insulated, VDE series.