(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

8-Piece Screwdriver Bit Sets

8-Piece Screwdriver Bit Sets

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 117.39 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
615-9170 SALE
615-9192 SALE
615-9221 SALE
615-9243 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Head Type

฿ 117.39

฿ 82.87

8 PIECE SCREWDRIVER BIT SETS 1 Piece(s) 8 Day(s) T8 to T40 x 25 mm Tamperproof Torx

฿ 141.45

฿ 99.85

8 PIECE SCREWDRIVER BIT SETS 1 Piece(s) 8 Day(s) PH0 to PH3, PZ0 to PZ3 Phillips, Pozidriv

฿ 300.95

฿ 212.44

8 PIECE SCREWDRIVER BIT SETS 1 Piece(s) 8 Day(s) 1.5 to 6 x 25 mm Hexagon

฿ 148.24

฿ 104.64

8 PIECE SCREWDRIVER BIT SETS 1 Piece(s) 8 Day(s) 3; 4; 4.5; 5; 5.5; 6; 7; 8 x 25 mm mm Slotted

Basic Specifications

  • Material
    Alloy Steel
  • Number of Pieces
    8
  • Type
    Driver Bit

Product Description

1/4inch hex drive 25mm long screwdriver bit sets, supplied in storage clips. Each set contains eight bits.
Manufactured from high grade alloy steel
Suitable for use with power tools

Part Number
615-9170 SALE
615-9192 SALE
615-9221 SALE
615-9243 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Head Type

฿ 117.39

฿ 82.87

8 PIECE SCREWDRIVER BIT SETS 1 Piece(s) 8 Day(s) T8 to T40 x 25 mm Tamperproof Torx

฿ 141.45

฿ 99.85

8 PIECE SCREWDRIVER BIT SETS 1 Piece(s) 8 Day(s) PH0 to PH3, PZ0 to PZ3 Phillips, Pozidriv

฿ 300.95

฿ 212.44

8 PIECE SCREWDRIVER BIT SETS 1 Piece(s) 8 Day(s) 1.5 to 6 x 25 mm Hexagon

฿ 148.24

฿ 104.64

8 PIECE SCREWDRIVER BIT SETS 1 Piece(s) 8 Day(s) 3; 4; 4.5; 5; 5.5; 6; 7; 8 x 25 mm mm Slotted

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1