(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

25mm Hex Bits【5 Pieces Per Package】

25mm Hex Bits

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 265.55 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
252-797 SALE
252-860 SALE
252-882 SALE
252-898 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Type Size

฿ 270.25

฿ 190.77

25MM HEX BITS 1 Pack(s)

5 Pieces Per Package

8 Day(s) Driver Bit T6

฿ 265.55

฿ 187.45

25MM HEX BITS 1 Pack(s)

5 Pieces Per Package

8 Day(s) Power Tool Driver Bits T7 x 25 mm

฿ 270.25

฿ 190.77

25MM HEX BITS 1 Pack(s)

5 Pieces Per Package

8 Day(s) Power Tool Driver Bits T8 x 25 mm

฿ 270.25

฿ 190.77

25MM HEX BITS 1 Pack(s)

5 Pieces Per Package

8 Day(s) Power Tool Driver Bits T9 x 25 mm

Basic Specifications

  • Material
    Chrome Vanadium Steel
  • Number of Pieces
    1
  • Head Type
    Torx

Product Description

Tool bits to drive slotted and Supadriv/Pozidriv™ screws, hexagon and TORX socket screws. All bits have a hexagon shaft section (1/4 in. across flats) with notches which enable them to locate and latch into the appropriate driver
Features and Benefits
Bits are made from chrome-vanadium steel with a grey rustproof finish
5 pieces - T-15 torx tip screwdriver bits with bag

Part Number
252-797 SALE
252-860 SALE
252-882 SALE
252-898 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Type Size

฿ 270.25

฿ 190.77

25MM HEX BITS 1 Pack(s)

5 Pieces Per Package

8 Day(s) Driver Bit T6

฿ 265.55

฿ 187.45

25MM HEX BITS 1 Pack(s)

5 Pieces Per Package

8 Day(s) Power Tool Driver Bits T7 x 25 mm

฿ 270.25

฿ 190.77

25MM HEX BITS 1 Pack(s)

5 Pieces Per Package

8 Day(s) Power Tool Driver Bits T8 x 25 mm

฿ 270.25

฿ 190.77

25MM HEX BITS 1 Pack(s)

5 Pieces Per Package

8 Day(s) Power Tool Driver Bits T9 x 25 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1