1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Jewellers Long Reach 6 Piece Screwdriver Set

SCREWDRIVER LONG REACH

Jewellers Long Reach 6 Piece Screwdriver Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,203.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro high-quality long and ergonomic screwdrivers with handles designed for excellent fingertip control. The free-turning end caps allow constant finger pressure while driving. These long reach precision screwdrivers are ideal for fine work such as jewellery, watches and spectacle repairs were little screws need to be removed or tightened. This 6 piece set contains the following screwdriver types:
Slotted: has a flattened tip used for screws with a straight linear intrusion across the head
Pozidriv: seen as an upgraded version of a Phillips, designedto reduce cam-out, which is the process where a screwdriver slips out of the screw head when more torque is applied
The screwdriver is one of the most essential hand tools in any workman’s kit. There are many situations and professions where a screwdriver is integ

 
Part Number
537-849 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,203.80

฿ 849.76

SCREWDRIVER LONG REACH 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Number of Pieces 6 Tip Type Pozidriv, Slotted Screwdriver Type Long Reach
Tip Size Pozidriv: PZ0; PZ0; PZ1; Slotted: 2.4; 3; 4 mm Set Contents Flat Blade: 2.4 x 75 mm, Flat Blade: 3 x 100 mm, Flat Blade: 4 x 150 mm, Pozidrive: PZ0 x 100, Pozidrive: PZ0 x 75, Pozidrive: PZ1 x 150 Blade Material Chrome Steel
Blade Finish Black Phosphate

Please check the type/dimensions/specifications of the part 537-849 in the Jewellers Long Reach 6 Piece Screwdriver Set series.