1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

48 Pieces Bit Driver set

BIT DRIVER SET

48 Pieces Bit Driver set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,232.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

48 pieces bit which contains the most commonly used bits. Housed in moulded plastic storage case.
Features and Benefits
Set includes 5 HSS twist drills - 1.5, 2.5, 3, 4 mm and 5 mm, 1/4" hex to 1/4" square drive, 1/4" hex magnetic bit holder and 3 sizes of screw holder (screwfinder)
5/32 clutch drive slotted screw driver bit
Pozidriv bits: PZ1, PZ2, PZ3
Philips bits: Ph0, Ph1, Ph2, Ph3
Torx bits: Tx10, Tx15, Tx20, Tx25, Tx27, Tx30,Tx40, Tx45
Supplied ina fittedpolypropylene case

 
Part Number
202-9738 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,232.47

฿ 2,155.09

BIT DRIVER SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Carbon Steel, Chrome Vanadium Steel Number of Pieces 48 Type Driver Bit
Size Metric Sockets: 5; 6; 7; 8; 9; 10; 11 mm; Hexagon: 1.5; 2; 2.5; 3; 4; 5; 5.5; 6; 8 mm; Slotted: 3; 4; 5; 6; 7 mm; Pozidriv: PZ1; PZ2; PZ3; Phillips: PH0; PH1; PH2; PH3; Torx: T10; T15; T20; T25; T27; T30; T40; T45; Twist Drills: 1.5; 2.5; 3; 4; 5 mm; Adapter: 1/4 in Hexagon to 1/4 in Square Drive; 1/4 in Hexagon Magnetic Bit Holder Head Type Hexagon, Phillips, Pozidriv, Slotted, Torx

Please check the type/dimensions/specifications of the part 202-9738 in the 48 Pieces Bit Driver set series.