1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Screwdriver Set 18 Pieces Engineers Phillips

MECHANICAL SET

Screwdriver Set 18 Pieces Engineers Phillips
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 6,361.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro 18 Piece Screwdriver Set
Our RS Pro expert quality 18 piece screwdriver set has been designed and manufactured with durable chrome-molybdenum and chrome vanadium steel. The generous size, easy grip handle is soft to touch but durable when in use. Our screwdriver kit has been designed with professional engineers and enthusiasts in mind, featuring a wide variety of tip types, sizes and length the set provides a solution for most mechanical and DIYsituations.

What Is AScrewdriver?
A screwdriver is a tool that can be used manually or powered by a machine to screw (insert) or unscrew (remove) a screw. The average screwdriver will consist of an ergonomically designed handle and a shaft with a particular drive type designed to slot into a certain screw before turning of the handle takes place. A screwdriver is classified by its tip, which is specifically designed to fit into a driving surface such as slot and groove.

Typical Applications
This set of screwdrivers is typically used by professional tradesmen, engineers or those wishing to complete DIY. The set includes:

Features & Benefits
• High quality chrome molybdenum vanadium steel material for high torque • Three year warranty
• Comfortable, anti-slip and safe grip made up from polypropylene
• Supplied with a professional, hardwearing and water-resistant wallet to keep the tools dry and safe when not in use
Care Advice
Acquiring a good quality tool kit such as the RS Pro 18 Piece Screwdriver Set can be an investment, if you take good care of them they’ll give you a good return. We recommend that you keep your screwdrivers in the zipped wallet that it is supplied with when not in use, ensure that they are clean and dry when putting away. If you have a silica gel pack to hand, it would be useful to put this in the zipped wallet with the tools to prevent rust from occurring.

Note
All of our screwdrivers have been tried, tested and approved by leading engineers.

Standards
Torque dimensions and gauge test meet BS2559 standards.

 
Part Number
459-3972 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,361.59

฿ 4,241.27

MECHANICAL SET 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Number of Pieces 18 Tip Type Phillips, Pozidriv, Slotted Flared, Slotted Parallel Screwdriver Type Engineers
Tip Size Slotted Parallel: 3; 3; 3; 5 mm; Slotted Flared (Stubby): 5; 5; 6; 6 mm; Phillips (Stubby): PH0; PH1; PH2; PH3; PH1; Pozidriv (Sleeved): PZ0; PZ1; Pozidriv (Stubby): PZ2 Set Contents Pozidriv: PZ1 x 100, Pozidriv: PZ2 x 125 mm Blade Length Slotted Parallel: 50; 100; 150; 200; Slotted Flared: 75; 100; 150; 40(Stubby); Phillips: 50; 75; 100; 150; 40(Stubby); Pozidriv: 75; 75; 75 (Sleeved); 100; 40 mm
Blade Material Chrome Molybdenum Vanadium Steel Handle Material Polypropylene

Please check the type/dimensions/specifications of the part 459-3972 in the Screwdriver Set 18 Pieces Engineers Phillips series.