1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

46 Piece Precision Screwdriver Bit Set

SCREWDRIVER BIT SET

46 Piece Precision Screwdriver Bit Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,607.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Precision screwdriver set containing popular sizes supplied in a zip pouch.

 
Part Number
668-5727 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,607.99

฿ 2,405.45

SCREWDRIVER BIT SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Chrome Molybdenum Vanadium Steel Number of Pieces 46 Type Precision Screwdriver Bit Set
Size Slotted: 1; 1.5; 2; 2.5; 3; 3.5; 4 mm; Hexagon: 0.7; 0.9; 1.3; 1.5; 2; 2.5; 3; 4 mm; Precision Nut: 2.5; 3; 3.5; 4; 4.5; 5 mm; Wrench Bits: 4; 4.5; 5; 5.5; 6 mm; Torx: T4; T5; T6; T7; T8; T9; T10; T15; T20; Phillips: PH000; PH00; PH0; PH1; Pozidriv Head Type Hexagon, Phillips, Pozidriv, Slotted, Torx

Please check the type/dimensions/specifications of the part 668-5727 in the 46 Piece Precision Screwdriver Bit Set series.