1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

7 Piece VDE Insulated Screwdriver Tool Module, includes a VDE Voltage Tester

SCREWDRIVER TOOL MODULE

7 Piece VDE Insulated Screwdriver Tool Module, includes a VDE Voltage Tester
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,219.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Professional 1000V VDE insulated screwdriver set constructed from high quality Steel and stored in an EVA foam tool module for use in the RS range of roller tool cabinets and chests.
RS Pro high-quality professional 1000V VDE insulated screwdriver set constructed from high-quality steel and stored in an EVA foam tool module for use in the RS range of roller tool cabinets and chests. It has 6 Phillips and slotted VDE insulated screwdrivers for use on energised livesystemsand aVDE1000V insulated voltage tester making it an ideal set for electricians.
These insulated screwdrivers provide both safety for the user and can also prevent damage to electronic parts that might be damaged by an electrical short. This set includes the following screwdriver types and tester:
Slotted: has a flattened tip used for screws with a straight linear intrusion across the head
Phillips: have a cross shape recess and were designed to be able to take more torque
VDE voltage tester: type of electronic testing tool that can determine the presence of electricity in equipment under test. This type of tester is always used with the current turned on to determine whether there is current flowing through a wire and to test for proper grounding.
The screwdriver is one of the most essential hand tools in any workman’s kit. There are many situations and professions where a screwdriver is integral to carrying out a specific task revolving around loosening or tightening fasteners.

 
Part Number
833-5941 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,219.59

฿ 2,813.20

SCREWDRIVER TOOL MODULE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Number of Pieces 7 Tip Type Phillips, Slotted Screwdriver Type VDE
Tip Size 3 mm, 4 mm, 5.5 mm, 6.5 mm, PH1 mm, PH2 mm Blade Length 6.5 mm, 80 mm, 100 mm, 125 mm Blade Material Chrome Steel
Blade Finish Matt Chrome Plate Handle Material Thermoplastic Elastomer

Please check the type/dimensions/specifications of the part 833-5941 in the 7 Piece VDE Insulated Screwdriver Tool Module, includes a VDE Voltage Tester series.