1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagon/Socket Drive Impact Screwdriver Set

SOCKET DRIVE SCREWDRIVER SET

Hexagon/Socket Drive Impact Screwdriver Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,559.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro Set of six 5/16” hexagon1/2”socket drive. This impact driver is a professional, high-quality, chrome-vanadium steel made tool. Suitable for professionals or enthusiast. Especially useful for loosening or tightening locked or rusted bolts and screws. Handle is sheathed in a shock-absorbing rubber grip, complete with finger guard to provide safe and comfortable operation.
The set is supplied in a handy plastic box to keep your tool safe and dry whennot in use.

 
Part Number
541-6539 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,559.75

฿ 1,706.59

SOCKET DRIVE SCREWDRIVER SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Number of Pieces 6 Overall Length 230 mm Tip Type Parallel; Phillips
Screwdriver Type Interchangeable Tip Size Parallel: 9 mm; Phillips: PH2; PH3; PH4; Hexagon Socket Drive: 5/16 x 1/2 in Set Contents Slotted: 9 x 35 mm; PH2 x 35 mm; PH2 x 80 mm; PH3 x 35 mm; PH3 x 80 mm; PH4 x 35 mm
Blade Length Parallel: 35; Phillips: 35; 80; 35; 80; 35 mm Blade Material Chrome Steel, Chrome Vanadium Steel Blade Finish Sandblasted
Handle Material PP Injection

Please check the type/dimensions/specifications of the part 541-6539 in the Hexagon/Socket Drive Impact Screwdriver Set series.