1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdriver Set 10 Piece

10 PIECE SCREWDRIVER SET

Screwdriver Set 10 Piece
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,274.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Our RS Pro 10 Piece Insulated Screwdriver Set has been designed and manufactured with durable chrome-molybdenum vanadium steel. The generous sized, easy grip handles are soft to touch and are made up of anti-slip thermoplastic rubber (TPR). Our screwdriver kit has been designed to meet the VDE standards, which means that this set is safe to use when working with electricity making it the perfect option for users that work within an electrical environment.OurRS Pro Screwdriver Kit has awidevariety of tip types, sizes and lengths which offer a solution for most commercial or industrial situations.
An insulated screwdriver is constructed from non-conductive materials, in this set that material being a rubbery silicone. This is to prevent the user from the possibility of touching live parts of a circuit. By having the shaft and handle of the screwdriver protectively coated it ensures the safety of the user when in an electrical environment. Screwdrivers are used for insertion and removal of screws, there are a multitude of variations which correspond to the correct screw drive. The average screwdriver will consist of an ergonomically designed handle and a shaft with a drive tip. A screwdriver is classified by its tip, which is specifically designed to fit into a driving surface such as slot and groove.

 
Part Number
253-015 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,274.63

฿ 2,183.20

10 PIECE SCREWDRIVER SET 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Number of Pieces 10 Tip Type Slotted; Phillips; Pozidriv Screwdriver Type VDE
Tip Size Slotted: 2.5; 3; 4; 5.5; 6.5 mm; Phillips: PH0; PH1 PH2; Pozidriv: PZ0; PZ1 Set Contents Pozidriv:PZ1 x 100, PZ2 x 125 mm Blade Length Slotted: 75; 100; 100; 125; 150; Phillips: 60; 80; 100; Pozidriv: 60; 80 mm
Blade Material Chrome Steel Blade Finish Black Phosphate Handle Material Polypropylene

Please check the type/dimensions/specifications of the part 253-015 in the Screwdriver Set 10 Piece series.