(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Power Tool Cross Head Bit【5 Pieces Per Package】

Power Tool Cross Head Bit

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 449-9498

  • Material
    Chrome Molybdenum Vanadium Steel
  • Number of Pieces
    1
  • Type
    Driver Bit
  • Size
    PZ2
  • Head Type
    Pozidriv
Part Number
449-9498 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 644.68

฿ 455.08

POWER TOOL CROSS HEAD BIT 1 Pack(s)

5 Pieces Per Package

8 Day(s)

Basic Specifications

  • Material
    Chrome Molybdenum Vanadium Steel
  • Number of Pieces
    1
  • Type
    Driver Bit
  • Size
    PZ2
  • Head Type
    Pozidriv

Product Description

inch, hexagonal drive bits manufactured to DIN3126-E6-3 standard.,Particularly suited for high torque screwdriving, i.e. driving machine screws to a dead stop.
Long life bits with an extremely hard titanium nitride surface finish which absorbs torque peaks and prolongs bit life

Specifications of 449-9498

  • Material
    Chrome Molybdenum Vanadium Steel
  • Number of Pieces
    1
  • Type
    Driver Bit
  • Size
    PZ2
  • Head Type
    Pozidriv
Part Number
449-9498 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 644.68

฿ 455.08

POWER TOOL CROSS HEAD BIT 1 Pack(s)

5 Pieces Per Package

8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1