(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

12 Piece Screw Extractor Set

12 Piece Screw Extractor Set

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 446-863

  • Material
    HSS
  • Number of Pieces
    12
  • Set Contents
    HSS Fully Ground Jobber Drills (x6); 2.5; 3.3; 4.2; 5; 6.8 mm
  • Case Material
    Plastic
Part Number
446-863 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,432.21

฿ 2,954.95

12 PIECE SCREW EXTRACTOR SET 1 Piece(s) Same day

Basic Specifications

  • Material
    HSS
  • Number of Pieces
    12
  • Set Contents
    HSS Fully Ground Jobber Drills (x6); 2.5; 3.3; 4.2; 5; 6.8 mm
  • Case Material
    Plastic

Product Description

For extracting screws and studs of medium tensile strength
Set contains extractor sizes 1-6 plus appropriate HSS drills
Complete with plastic case

Specifications of 446-863

  • Material
    HSS
  • Number of Pieces
    12
  • Set Contents
    HSS Fully Ground Jobber Drills (x6); 2.5; 3.3; 4.2; 5; 6.8 mm
  • Case Material
    Plastic
Part Number
446-863 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,432.21

฿ 2,954.95

12 PIECE SCREW EXTRACTOR SET 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1