1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3/8in Sq Drive, Hex Bit Set

HEX BIT SET

3/8in Sq Drive, Hex Bit Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,611.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

All sockets manufactured from chrome vanadium steel with screwdriver bits manufactured from S2 steel, hardened and tempered for heavy duty use
All blade lengths 50mm
Rail retaining bar can be wall mounted or used within roller cabinet storage box

 
Part Number
262-0319 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,611.55

฿ 1,137.59

HEX BIT SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Chrome Vanadium Steel Number of Pieces 8 Type Driver Bit
Size 3; 4; 5; 6; 7; 8; 10; 12 mm Head Type Hexagon

Please check the type/dimensions/specifications of the part 262-0319 in the 3/8in Sq Drive, Hex Bit Set series.