1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nut Spinners

Nut Spinners
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 685.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ergonomically designed nut driver for tightening nut and bolts in lower torque applications.
Features & Benefits
• Ergonomically designed comfort grip handles
• Hardened steel heads

 
Part Number
499-2335SALE
499-2341SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip Size

฿ 734.68

฿ 518.61

NUT SPINNERS 1 Piece(s) 8 Day(s) 8 mm

฿ 685.79

฿ 484.10

NUT SPINNERS 1 Piece(s) 8 Day(s) 5.5 mm

Loading...

  1. 1

Basic Information

Overall Length 236 mm Tip Type Nut Spinner Screwdriver Type Soft Feel
Blade Length 125 mm Blade Material Steel Blade Finish Chrome
Handle Material PP; TPR