29 Piece 1/2in Torx, Hex & XZN Bit Socket Tool Module

Caution
Product Description
Professional Steel 1/2in bit socket set set supplied stored in an EVA foam tool module for use in the RS range of roller tool cabinets and chests.
Steel construction for excellent strength and durability
Bright red foam helps identify missing parts quickly
Foam tool modules are designed for regular easy removal from drawers
8 x Short Torx Socket Bits (T20 to T60)
4 x Long Torx Socket Bits (T30 to T50)
7 x Short Hex Socket Bits (5 to 14mm)
4 x Long Hex Socket Bits (6 to 12mm)
5 x Short XZn Socket Bits (M05 to M12)
1xShort L Hex Key(2.5mm)