32 Piece Socket Set

Caution
Product Description
RS Pro 32 Piece socket set is a perfect kit for professionals or enthusiast. All components are manufactured from a chrome vanadium steel with chrome mirror finish. High-quality build allows safe and long service. The Socket Set is supplied in handy storage case made from durable hard plastic.
Contents:
Standard sockets: 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 24, 27, 30 mm and 32 mm
Deep sockets: 10, 11, 12, 13, 14, 15, 17 mm and 19 mm
1 x 125 mm and 1 x 250 mm extension bars
1 x universal joint
1 x 250 mm quickreleaseratchet
1 x16 mm and 1 x 21 mm plug sockets