(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Professional Steel 1/2in socket and accessory set supplied stored in an EVA foam tool module for use in the RS range of roller tool cabinets and chests. Steel construction for excellent strength and durabilitySoft comfortable reversible quick release ratchet handle for reduced fatigue and easy speedy bit replacementSupplied with a full accessory assortment for a compete kitBright red foam helps identify missing parts quicklyFoam toolmodules aredesigned forregular easyremoval from drawers
Material | Steel | Number of Pieces | 23 | Finish | Chrome |
---|---|---|---|---|---|
Set Contents | Extension (2), Ratchet (1), Sliding T-Bar (1), Sockets (18), Universal Joint (1) | Set Type | Socket & Wrench Set | Drive Size | 1/2 in |
Drive Type | Square | VDE/1000V Approved | No |
Please check the type/dimensions/specifications of the part 833-5950 in the 23 Piece 1/2in Socket Set Tool Module series.
How can we improve?
How can we improve?