26 Pieces 1/2 inch Socket Set in Square Drive

Brand :
RS Pro

Caution

    Product Description

    RS Pro professional Chrome Vanadium Steel 1/2 inch ratchet wrench and socket set in square drive which includes 19 sockets ranging from 8 to 32 mm. It has other accessories such as extension bar and universal joint to help you get into difficult areas. All components are manufactured from a chrome vanadium steel with satin chrome. This socket set is supplied in a handy easy to carry storage case made from durable hard plastic. The set can be used for mosttasks especially building orrepairing various objects including automobile repairs and is a perfect kit for professionals or enthusiasts.
    Sockets are usually purchased as a set as only one turning tool and a set of sockets is needed which can do the job of many different spanners. Socket sets also take less space than a set of spanners and are used in various areas such as garages, in the home, engineering and metal work. When choosing what socket set to purchase always have an idea on what type of ratchet or wrench you need.
    Features and Benefits:
    Manufactured from Chrome Vanadium for excellent strength and corrosion resistance
    Ergonomically designed soft comfortable handles for reduced fatigue and a tighter grip
    Fitted case reduces lost parts and quick identification of missing parts
    Clear and easy storage
    Chrome finish
    75, 125, 250 mm extension bar for hard to reach areas
    Spark Plug Sockets for fitting or removing spark plugs from engines

    Typical Applications:
    This socket set is typically used by professional tradesmen, mechanics or those wishing to complete DIY. Socket sets can be used in many situations and professions where a socket is integral to carrying out a specific task revolving around loosening or tightening.
    • Maintenance
    • Construction
    • Home DIY
    • Mechanics/Car garages

    FAQs
    What do you get in the set?
    Extension Bar: 75, 125, 250 mm
    Ratchet Handle
    Sliding T-Bar
    1/2 inch Sockets: 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 21, 22, 23, 24, 27, 30, 32 mm
    Spark Plug Sockets
    Universal Joint

    Why choose this set?
    With its range of metric-sized sockets and accessories, this kit is a compact and reliable asset to any toolkit either professional or DIY. With both a ratchet and screwdriver style handle, you can work comfortably whether it’s tightening, loosening or just adjusting anything at home or on a job site.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat