52 Piece 1/4in Socket & Hex Key Set Tool Module

Caution
Product Description
RS Pro professional Steel 1/4 inch square drive socket and hex key set supplied in a compact, foam tool module for easy storage. This set contains 52 pieces and has 1/4 inch sockets ranging in sizes from 4 mm to 13 mm and Bits including Slotted, Phillips, Torx, Hex and Pozidriv as well as an 8 piece hex key set. The set can be used for most tasks especially building or repairing various objects including automobile repairs. The soft grip ratchet in the set also has a quick release button making it easy to use and more productive for the user. This socket setwith the most popular socket sizes are high performance steel sockets with chrome finish that will give the user years of service. Sockets are usually purchased as a set as only one turning tool and a set of sockets is needed which can do the job of many different spanners. Socket sets also take less space than a set of spanners and are used in various areas such as garages, in the home, engineering and metal work. When choosing what socket set to purchase always have an idea on what type of ratchet or wrench you need as using the wrong size will damage the fastening, making it harder to move.
• High quality square 6-point drive metric socket set and hex keys
• Steel construction for excellent strength and durability
• Bright red foam visible - helps identify missing parts quickly
• Soft comfortable reversible quick release ratchet handle for reduced fatigue and easy speedy bit replacement
• Long arm L shaped key set supplied in a plastic caddy with size markings for easy pocket storage and quick identification
• Foam tool modules are designed for regular easy removal from drawers