1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

39 Piece Socket Set

RS 39 PIECE SOCKET SET

39 Piece Socket Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,652.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This robust 39 piece square 1/4” drive RS Pro socket and bit set offers a diverse tool set for a range of jobs across both DIY and professional applications. The hardwearing forged vanadium steel construction puts reliability in your hand with the addition of the “Sure Drive” system to ensure solid grip, eliminating slip and rounding off of parts and fixings under high torque. The heat treated sockets, bits and accessories give increased strength and wearresistance over bothtime heavyuse.Supplied with a 45 tooth, gear to gear quick release 1/4” ratchet handle and 1/4” spinner handle, this kit is both versatile and adaptable with the addition of the 2” (55mm) extension bar and 1/4” universal joint for almost any application.

Supplied in a single latched, hinged metal case with a marked plastic internal liner for quick and easy retrieval of sockets and bits on the job. With a net weight of 950g and measuring just 30 x 14 x 4cm this kit is ideal for almost any job.
• Made from robust Forged Chrome Vanadium Steel
• “Sure Drive” System for reliable grip to stop slipping and rounding of parts
• 1/4” Square drive
• 13 Metric shallow sockets
• Hex, Slotted, Pozidriv, Philips & Tamperproof Torx Bits
• Ergonomically designed 1/4” Ratchet handle and spinner bar
• Chrome finish with ergonomically designed grips
• Metal case with marked liner for clear and easy storage

 
Part Number
623-6390 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,652.15

฿ 5,768.39

RS 39 PIECE SOCKET SET 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Material Chrome Vanadium Steel Number of Pieces 39 Finish Chrome
Set Contents Adaptor (1), Bit Sockets (21), Extension (1), Ratchet Handle (1), Sockets (13), Spinner Handle (1), Universal Joint (1) Set Type Socket & Bit & Wrench Set Drive Size 1/4 in
Drive Type Square

Please check the type/dimensions/specifications of the part 623-6390 in the 39 Piece Socket Set series.