1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

43 Pieces 1/4 inch Socket Set

SOCKET SET

43 Pieces 1/4 inch Socket Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,051.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro professional Chrome Vanadium Steel 1/4 inch socket and bit set supplied in a compact, easy to store case. This set has 13 x 1/4 inch sockets ranging in sizes from 4 mm to 14 mm and 19 Bits including Slotted, Hex, Phillips, Pozidriv and Torx. The set can be used for most tasks especially building or repairing various objects including automobile repairs.
Sockets are usually purchased as a set as only one turning tool and a set of sockets is needed which can do the job of many different spanners. Socket sets also take less space than a setof spannersand are usedin various areas such as garages, in the home, engineering and metal work. When choosing what socket set to purchase always have an idea of what type of ratchet or wrench you need as using the wrong size will damage the fastening, making it harder to move.
Features and Benefits:
Chrome Vanadium for excellent strength and corrosion resistance
Soft comfortable ratchet handle for reduced fatigue and a tighter grip
Fitted case reduces lost parts and quick identification of missing parts
Sizes marked directly on the holders for quick identification of missing parts
Strong latch for secure closing
Sturdy case for clear and easy storage
Chrome finish
50, 100, 150 mm extension bar for hard to reach areas

Typical Applications:
This socket set is typically used by professional tradesmen, mechanics or those wishing to complete DIY. Socket sets can be used in many situations and professions where a socket is integral to carrying out a specific task revolving around loosening or tightening.
• Maintenance
• Construction
• Home DIY
• Mechanics/Car garages


FAQs
What do you get in the set?
13 x 1/4 inch Sockets: 4, 4.5, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13, 14 mm
1 x 1/4 inch Spinner Handle
3 x 1/4 inch Extension Bar: 50, 100, 150 mm
1 x 1/4 inch Sliding T-Bar Head
1 x 1/4 inch Universal Joint
4 x Hex Keys: 1.27, 1.5, 2, 2.5 mm
19 x 1/4 inch Bits:
Slotted: 4, 5.5, 7 mm
Hex: 4, 5, 6 mm
Phillips: PH1, PH2, PH3
Pozidriv: PZ1, PZ2, PZ3
Torx : T8, T10, T15, T20, T25, T30, T40

Why choose this set?
With its range of driver bits and metric-sized sockets, this kit is a compact and reliable asset to any tool kit either professional or DIY. The ratchet handle lets you can work comfortably whether it’s tightening, loosening or just adjusting anything at home or on a job site.

 
Part Number
817-9224 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,051.27

฿ 3,367.68

SOCKET SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Chrome Vanadium Steel Number of Pieces 43 Finish Chrome
Set Contents Bit Sockets (19), Extension (3), Hex Keys (4), Ratchet Handle (1), Sliding T-Bar (1), Sockets (13), Spinner Handle (1), Universal Joint (1) Set Type Socket Set Drive Size 1/4 in
Drive Type Square

Please check the type/dimensions/specifications of the part 817-9224 in the 43 Pieces 1/4 inch Socket Set series.