1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

16 Piece 1/4 in. Square Drive Metric Socket Set

SQUARE DRIVE METRIC SOCKET SET

16 Piece 1/4 in. Square Drive Metric Socket Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,051.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS PRO 16-Piece Metric 1/4 in Standard Socket Set with Ratchet, 6 point
[Specifications]
- Socket Set Type: Standard Socket Set
- Drive Size: 1/4 inch
- Imperial or Metric: Metric
- Number of Pieces: 16
- Socket Head Type: 6 points
- Ratchet included: Yes
- Finish: Chrome
- Material: Chrome Vanadium Steel
- Drive Type: Square

 
Part Number
623-6413 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,051.03

฿ 2,034.12

SQUARE DRIVE METRIC SOCKET SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Chrome Vanadium Steel Number of Pieces 16 Finish Chrome
Set Contents Extension (1), Ratchet Handle (1), Sockets (12), Spinner Handle (1), Universal Joint (1) Set Type Socket & Wrench Set Drive Size 1/4 in
Drive Type Square

Please check the type/dimensions/specifications of the part 623-6413 in the 16 Piece 1/4 in. Square Drive Metric Socket Set series.