Socket Wrench, Universal Cabinet Cross Switch Key Wrench

Brand :
RS Pro

Caution

    Product Description

    RS PRO high quality die-cast aluminium cross wrench key designed to operate the locking mechanisms of a wide range of systems including gas, electric and water cupboards as well as technical equipment including air conditioning, stop valves and mains consoles. This hand tool comes with a 6mm bit driver adapter and double-ended screwdriver bit making it an essential tool for maintenance applications.
    Features and Benefits:
    Multifunctional tool - convenient and easy to use on various utility systems
    Unique adapter that converts to an emergency screwdriver
    8 different key types
    Solid die-cast construction
    Double ended screwdriver bit with PH1 and 1 x 7mm Slotted ends
    Adaptor attached to create a pocket screwdriver
    6 and 8mm square, 9mm triangular and 5mm double-pin type keys
    Width: 70mm
    Depth: 14mm
    Height: 70mm
    Net weight: 77g

    Application information:
    RS PRO multi-purpose control cabinet key wrenches are designed for use within maintenance and service applications. Ideal tool for control cabinets and shut-off systems in the supply of gas, water and electricity and also technical installations in buildings:
    Facilities locking systems
    Heating, sanitation, air conditioning, electro technology
    Gas, water supply and shut-off values

    What do you get?
    6mm bit driver adapter & double-ended screwdriver bit included
    Fittings: 1/4" hexagon for bits, Square 5mm, Square 6mm, Square 8mm, Three-Square 9mm, Two-Way Key 3-5mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat