Multi-Purpose Cabinet Key

Brand :
RS Pro

Caution

    Product Description

    RS Pro multi-purpose cabinet key. Four position arm tool, offering five differing drive possibilities. This universal cross key is made of alloy with excellent workmanship and durability. Key holes with square, triangle and circle shapes suitable for many especially radiators and electric control cabinet. Compact size, easy to carry and store, an essential tool for maintenance applications.
    • 6.5 mm and 8.1 mm square sockets
    • 6.4 mm ( in) AF Hex socket
    • 9.8 mm triangular socket
    • 9 mm winged key drive
    • Hex to in square driveadapter
    • 7 mm slotted blade
    • Pozidriv drive screwdriver bit
    • Compact size, easy to carry and store

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat