L Shape Hex Key Set 15 Pieces

Caution
Product Description
RS Pro 15 piece hex key set of for professionals and enthusiasts. Wrenches are made from fully hardened and tempered S2 Alloy Steel. High-quality material ensures long and save operation even at the high torque. A ball point end permits an entry angle up to 25° to work in hard-to-reach areas.
• 15 piece ballpoint L wrench set with an excellent variety of key sizes.
• Lengths of keys are fully hardened
• Ball-Plus™ hex keys permit an entry angle up to 25° towork in hard-to-reachareas
• Heat treated, tempered alloy steel provides high strength and resistance to rotational distortion
• All hex keys are precision formed to exact dimensional tolerances for precise fit
• Longer length keys for extra leverage and extended reach
• Non-interference hinged caddy provides easy access to each key
• Chrome finish
• High Rupture Capacity: 57-61.
• Key material: S2.