9 Piece Hexagon Ball Driver Set

Brand :
RS Pro

Caution

    Product Description

    RS Pro 9 Piece Hexagon Ball Driver Set is an excellent set of for professionals and enthusiasts. Wrenches are made from fully hardened and tempered S2 Alloy Steel. High-quality material ensures long and save operation even at the high torque. A ball point end permits an entry angle up to 25 to work in hard-to-reach areas.
    9 piece ballpoint L wrench set with an excellent variety of key sizes.
    Lengths of keys are fully hardened
    Ball-Plus™ hex keys permit an entry angle up to 25° to work in hard-to-reach areas
    Heat treated, tempered alloy steelprovides high strength and resistance to rotational distortion
    All hex keys are precision formed to exact dimensional tolerances for precise fit
    Longer length keys for extra leverage and extended reach
    Non-interference hinged caddy provides easy access to each key
    Chrome finish
    HRC: 57 - 61
    Key material: S2

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat